Toggle navigation
Site Support Equipment
» Aerial Work Platforms
» Ag Equipment
» Air Conditioners
» Air Equipment
» Brooms/Sweepers
» Compact Utility Equipment
» Compaction Equipment
» Concrete Equipment
» Concrete Saws
» Cranes
» Dumpers & Buggies
» Forklifts: Straight Mast
» Heaters
» Landscaping Equipment
» Lasers
» Light Towers
» Miscellaneous Equipment
» Mobile Units
» Portable Generators
» Pressure Washers
» Pumps
» Shoring & Shielding Equipment
» Telehandlers (Large Capacity)
» Tools
» Traffic Control Equipment
» Trenching Equipment
» Trucks, Trailers, & Utility Vehicles
» Vacuum Excavation
» Welders
View Non-Current Models
/
Site Support Equipment
/
Portable Generators
/
Portable Generators
Go!
GA25HR
GA25HR
Overview
Specifications
Benefits & Features
Equipment
Related Products
View 360
Overview
GA25HR
To watch these videos, you will need to accept the use of targeting cookies.
Cookies
Specifications
Units:
US
Metric
Maximum Output
2.5 kW
Continuous Output
2.2 kW
AC Voltage
120 V
See more
Benefits & Features
See more
Docs & Links
To watch these videos, you will need to accept the use of targeting cookies.
Cookies
Virtual Showroom
Docs & Links
June 13, 2025
Specifications
Units:
US
Metric
Maximum Output
2.5 kW
Continuous Output
2.2 kW
AC Voltage
120 V
Power Source
Gasoline
Power
—
4.8 hp
3.6 kW
Weight
—
107 lb
48.5 kg
Fuel Tank Capacity
—
3.2 gal (US)
12.1 l
Benefits & Features
Data not available.
Related Products
Units:
US
Metric
View 360