GDP5HA
Maximum Output | 4.0 kW |
Continuous Output | 3.6 kW |
AC Voltage | 120/240V@60HZ 230V@180HZ |
Maximum Output | 4.0 kW |
Continuous Output | 3.6 kW |
AC Voltage | 120/240V@60HZ 230V@180HZ |
Power Source | Gasoline |
Power | — |
Weight | — |
Fuel Tank Capacity | — |
Data not available.