Toggle navigation
Site Support Equipment
» Aerial Work Platforms
» Ag Equipment
» Air Conditioners
» Air Equipment
» Brooms/Sweepers
» Compact Utility Equipment
» Compaction Equipment
» Concrete Equipment
» Concrete Saws
» Cranes
» Dumpers & Buggies
» Forklifts: Straight Mast
» Heaters
» Landscaping Equipment
» Lasers
» Light Towers
» Miscellaneous Equipment
» Mobile Units
» Portable Generators
» Pressure Washers
» Pumps
» Shoring & Shielding Equipment
» Telehandlers (Large Capacity)
» Tools
» Traffic Control Equipment
» Trenching Equipment
» Trucks, Trailers, & Utility Vehicles
» Vacuum Excavation
» Welders
View Non-Current Models
/
Site Support Equipment
/
Concrete Equipment
/
Ride-On Power Trowels
Go!
CRT 48-25K-H
CRT 48-25K-H
Overview
Specifications
Benefits & Features
Equipment
Related Products
View 360
Overview
CRT 48-25K-H
To watch these videos, you will need to accept the use of targeting cookies.
Cookies
Specifications
Units:
US
Metric
Power
—
25 HP
18.6 kW
Power Source
Gas
Rotor Speeds
—
150 r/min
150 r/min
See more
Benefits & Features
See more
Docs & Links
To watch these videos, you will need to accept the use of targeting cookies.
Cookies
Virtual Showroom
Docs & Links
May 17, 2024
Specifications
Units:
US
Metric
Power
—
25 HP
18.6 kW
Power Source
Gas
Rotor Speeds
—
150 r/min
150 r/min
Trowel Diameter
—
48 in
1219 mm
Length
—
105 in
2667 mm
Width
—
55 in
1397 mm
Pitch
0-25º
Height
—
52 in
1320.8 mm
Engine
Kohler
Benefits & Features
Data not available.
Related Products
Units:
US
Metric
View 360