B-4-2E
Power | — |
Power Supply | Electric |
Speed Range | 108 RPM |
Power | — |
Power Supply | Electric |
Speed Range | 108 RPM |
Trowel Diameter | — |
Blades | 4 |
Weight | — |
Clutch Type | Centrifugal |
Pitch Control | Standard |
Engine | 115/230V |
Data not available.