CT 36 AG
Power | — |
Power Supply | Gasoline |
Speed Range | 125-165 rpm |
Walk-behind power trowels are the contractors preferred choice for floating and finishing concrete surfaces. Ideal for high production applications, these trowels can be used only hours after a pour to speed drying and for final smoothing and finishing. Depending on size of the job, a selection of trowel diameters and blade sizes are available to help contractors get the job done quickly.
Power | — |
Power Supply | Gasoline |
Speed Range | 125-165 rpm |
Trowel Diameter | — |
Blades | 4 |
Weight | — |
Clutch Type | Centrifugal |
Pitch Control | Twist or Pro-Shift |
Engine | Honda |
Walk-behind power trowels are the contractors preferred choice for floating and finishing concrete surfaces. Ideal for high production applications, these trowels can be used only hours after a pour to speed drying and for final smoothing and finishing. Depending on size of the job, a selection of trowel diameters and blade sizes are available to help contractors get the job done quickly.
Data not available.