M-4-3BS
Power | — |
Power Supply | Gas |
Speed Range | 60-125 rpm |
Power | — |
Power Supply | Gas |
Speed Range | 60-125 rpm |
Trowel Diameter | — |
Blades | 4 |
Weight | — |
Clutch Type | Centrifugal |
Pitch Control | Standard or Quick Pitch |
Engine | Briggs & Stratton |
Data not available.