HPL-36-4-8H
Power | — |
Power Supply | Gas |
Speed Range | 55-118 rpm |
Power | — |
Power Supply | Gas |
Speed Range | 55-118 rpm |
Trowel Diameter | — |
Blades | 4 |
Weight | — |
Clutch Type | Centrifugal |
Pitch Control | Standard or Quick Pitch |
Engine | Honda |
Data not available.