HD-48-4-13H
Power | — |
Power Supply | Gas |
Speed Range | 35-225 rpm |
Power | — |
Power Supply | Gas |
Speed Range | 35-225 rpm |
Trowel Diameter | — |
Blades | 4 |
Weight | — |
Clutch Type | CVT Clutch System |
Pitch Control | Standard or Quick Pitch |
Engine | Honda |
Data not available.