Toggle navigation
Site Support Equipment
» Aerial Work Platforms
» Ag Equipment
» Air Conditioners
» Air Equipment
» Brooms/Sweepers
» Compact Utility Equipment
» Compaction Equipment
» Concrete Equipment
» Concrete Saws
» Cranes
» Dumpers & Buggies
» Forklifts: Straight Mast
» Heaters
» Landscaping Equipment
» Lasers
» Light Towers
» Miscellaneous Equipment
» Mobile Units
» Portable Generators
» Pressure Washers
» Pumps
» Shoring & Shielding Equipment
» Telehandlers (Large Capacity)
» Tools
» Traffic Control Equipment
» Trenching Equipment
» Trucks, Trailers, & Utility Vehicles
» Vacuum Excavation
» Welders
View Options:
Current Products
Non-Current Products
All Products
/
Site Support Equipment
/
Concrete Equipment
/
Mortar Mixers
Go!
EM 900P-E
EM 900P-E
Overview
Specifications
Benefits & Features
Equipment
Related Products
View 360
Overview
EM 900P-E
To watch these videos, you will need to accept the use of targeting cookies.
Cookies
Specifications
Units:
US
Metric
Mixer Capacity
—
9 ft³
255 l
Bag Capacity
2.5 to 3.5
Power Source
Electric 230V
See more
Benefits & Features
See more
Docs & Links
To watch these videos, you will need to accept the use of targeting cookies.
Cookies
Virtual Showroom
Docs & Links
April 14, 2026
Specifications
Units:
US
Metric
Mixer Capacity
—
9 ft³
255 l
Bag Capacity
2.5 to 3.5
Power Source
Electric 230V
Power
—
3 hp
2.2 kW
Power
230V
Drum Type
Polyethylene
Weight
—
860 lb
390 kg
Drive System
V-Belt
Benefits & Features
Data not available.
Related Products
Units:
US
Metric
View 360