Toggle navigation
Site Support Equipment
» Aerial Work Platforms
» Ag Equipment
» Air Conditioners
» Air Equipment
» Brooms/Sweepers
» Compact Utility Equipment
» Compaction Equipment
» Concrete Equipment
» Concrete Saws
» Cranes
» Dumpers & Buggies
» Forklifts: Straight Mast
» Heaters
» Landscaping Equipment
» Lasers
» Light Towers
» Miscellaneous Equipment
» Mobile Units
» Portable Generators
» Pressure Washers
» Pumps
» Shoring & Shielding Equipment
» Telehandlers (Large Capacity)
» Tools
» Traffic Control Equipment
» Trenching Equipment
» Trucks, Trailers, & Utility Vehicles
» Vacuum Excavation
» Welders
View Non-Current Models
/
Site Support Equipment
/
Air Equipment
/
Pneumatic Tools
Go!
117
117
Overview
Specifications
Benefits & Features
Equipment
Related Products
View 360
Overview
117
To watch these videos, you will need to accept the use of targeting cookies.
Cookies
Specifications
Units:
US
Metric
Description
Breaker
Weight
—
33 lb
15 kg
Chuck Size
7/8"x3-1/4" or 1"x4-1/4"
See more
Benefits & Features
See more
Docs & Links
To watch these videos, you will need to accept the use of targeting cookies.
Cookies
Virtual Showroom
Docs & Links
May 14, 2025
Specifications
Units:
US
Metric
Description
Breaker
Weight
—
33 lb
15 kg
Chuck Size
7/8"x3-1/4" or 1"x4-1/4"
Frequency
1850 bpm
Air Consumption
—
38 ft³/min
17.9 l/sec
Air Coupling
3/8 NPT
Benefits & Features
Data not available.
Related Products
Units:
US
Metric
View 360