TEX P90S: Pneumatic breaker (Hex 32x160) (1 1/4x6)
Description | Pneumatic breaker |
Weight | — |
Chuck Size | Hex 1 1/4x6 in (Hex 32x160 mm) |
Description | Pneumatic breaker |
Weight | — |
Chuck Size | Hex 1 1/4x6 in (Hex 32x160 mm) |
Air Consumption | — |
Frequency | — |
Length | 27 15/16 in (709.612 mm) |
Data not available.