TEX P60S: Pneumatic Breaker (Hex 32x160)(1 1/4x6)
Description | Pneumatic breaker |
Weight | — |
Chuck Size | Hex 1 1/4x6 in (Hex 32x160 mm) |
Description | Pneumatic breaker |
Weight | — |
Chuck Size | Hex 1 1/4x6 in (Hex 32x160 mm) |
Air Consumption | — |
Impact Rate | — |
Length | 27 5/32 in (689.769 mm) |
Data not available.