Platform Height | — |
Working Height | — |
Stowed Height | — |
Weight | — |
Lift Capacity | — |
Width | — |
Narrow turning radius for excellent maneuverability in the most congested areas
Maximum drive speed: 5km/h (3.1mph)
140° (+70°/-70°) fly jib for better accessibility
Data not available.