Toggle navigation
Site Support Equipment
» Aerial Work Platforms
» Ag Equipment
» Air Conditioners
» Air Equipment
» Brooms/Sweepers
» Compact Utility Equipment
» Compaction Equipment
» Concrete Equipment
» Concrete Saws
» Cranes
» Dumpers & Buggies
» Forklifts: Straight Mast
» Heaters
» Landscaping Equipment
» Lasers
» Light Towers
» Miscellaneous Equipment
» Mobile Units
» Portable Generators
» Pressure Washers
» Pumps
» Shoring & Shielding Equipment
» Telehandlers (Large Capacity)
» Tools
» Traffic Control Equipment
» Trenching Equipment
» Trucks, Trailers, & Utility Vehicles
» Vacuum Excavation
» Welders
View Non-Current Models
/
Site Support Equipment
/
Shoring & Shielding Equipment
/
Hydraulic Shoring
Go!
S-1.5X2846
S-1.5X2846
Overview
Specifications
Benefits & Features
Equipment
Related Products
View 360
Overview
S-1.5X2846
To watch these videos, you will need to accept the use of targeting cookies.
Cookies
Specifications
Units:
US
Metric
Shoring Type
Hydraulic Shoring
Height
—
1.5 ft
0.46 m
Length
—
8 in
20.32 cm
See more
Benefits & Features
See more
Docs & Links
To watch these videos, you will need to accept the use of targeting cookies.
Cookies
Virtual Showroom
Docs & Links
May 14, 2025
Specifications
Units:
US
Metric
Shoring Type
Hydraulic Shoring
Height
—
1.5 ft
0.46 m
Length
—
8 in
20.32 cm
Weight
—
25 lb
11.34 kg
Width
28-46 in / 71.12 - 116.84 cm
Benefits & Features
Data not available.
Related Products
Units:
US
Metric
View 360