Toggle navigation
Site Support Equipment
» Aerial Work Platforms
» Ag Equipment
» Air Conditioners
» Air Equipment
» Brooms/Sweepers
» Compact Utility Equipment
» Compaction Equipment
» Concrete Equipment
» Concrete Saws
» Cranes
» Dumpers & Buggies
» Forklifts: Straight Mast
» Heaters
» Landscaping Equipment
» Lasers
» Light Towers
» Miscellaneous Equipment
» Mobile Units
» Portable Generators
» Pressure Washers
» Pumps
» Shoring & Shielding Equipment
» Telehandlers (Large Capacity)
» Tools
» Traffic Control Equipment
» Trenching Equipment
» Trucks, Trailers, & Utility Vehicles
» Vacuum Excavation
» Welders
View Non-Current Models
/
Site Support Equipment
/
Shoring & Shielding Equipment
/
Slide Rails
Go!
SRUR-416NOKE-5
SRUR-416NOKE-5
Overview
Specifications
Benefits & Features
Equipment
Related Products
View 360
Overview
SRUR-416NOKE-5
To watch these videos, you will need to accept the use of targeting cookies.
Cookies
Specifications
Units:
US
Metric
Shoring Type
Slide Rail System
Cutting Depth
—
31 ft
9.45 m
Height
—
4 ft
1.2 m
See more
Benefits & Features
See more
Docs & Links
To watch these videos, you will need to accept the use of targeting cookies.
Cookies
Virtual Showroom
Docs & Links
December 3, 2025
Specifications
Units:
US
Metric
Shoring Type
Slide Rail System
Cutting Depth
—
31 ft
9.45 m
Height
—
4 ft
1.2 m
Length
—
16 ft
4.88 m
Weight
—
3071 lb
1393 kg
Width
5 in
Notes
4' HIGH X 16' LONG STEEL SLIDE RAIL PANEL FOR SLIDE RAIL SYSTEM
Benefits & Features
Data not available.
Related Products
Units:
US
Metric
View 360