XL-72108-1
Shoring Type | Telescoping Spreader for Aluminum Trench Shield |
Weight | — |
Width | 72 - 108 in |
Shoring Type | Telescoping Spreader for Aluminum Trench Shield |
Weight | — |
Width | 72 - 108 in |
Height | N/A |
Length | N/A |
Cutting Depth | N/A |
Notes | SINGLE SPREADER FOR THE XLAP ALUMINUM SHIELDS 72" - 108" ADJUSTABLE |
Data not available.