XL-6096-1
Shoring Type | Telescoping Spreader for Aluminum Trench Shield |
Weight | — |
Width | 60 - 96 in |
Shoring Type | Telescoping Spreader for Aluminum Trench Shield |
Weight | — |
Width | 60 - 96 in |
Height | N/A |
Cutting Depth | N/A |
Length | N/A |
Notes | SINGLE SPREADER FOR THE XLAP ALUMINUM SHIELDS 60" -96" ADJUSTABLE |
Data not available.