XL-4872-1
Shoring Type | Telescoping Spreader for Aluminum Trench Shield |
Weight | — |
Height | N/A |
Shoring Type | Telescoping Spreader for Aluminum Trench Shield |
Weight | — |
Height | N/A |
Length | N/A |
Cutting Depth | N/A |
Width | 48 - 72 in |
Notes | SINGLE SPREADER FOR THE XLAP ALUMINUM SHIELDS 48" - 72" ADJUSTABLE |
Data not available.