XL-3660-1
Shoring Type | Telescoping Spreader for Aluminum Trench Shield |
Weight | — |
Height | N/A |
Shoring Type | Telescoping Spreader for Aluminum Trench Shield |
Weight | — |
Height | N/A |
Width | 36 - 60 in |
Length | N/A |
Cutting Depth | N/A |
Notes | SINGLE SPREADER FOR THE XLAP ALUMINUM SHIELDS 36" - 60" ADJUSTABLE |
Data not available.