XL-2436-1
Shoring Type | Telescoping Spreader for Aluminum Trench Shield |
Weight | — |
Length | N/A |
Shoring Type | Telescoping Spreader for Aluminum Trench Shield |
Weight | — |
Length | N/A |
Width | 24 - 36 in |
Height | N/A |
Cutting Depth | N/A |
Notes | SINGLE SPREADER FOR THE XLAP ALUMINUM SHIELDS 24" - 36" ADJUSTABLE |
Data not available.