XL-1824-1
Shoring Type | Telescoping Spreader for Aluminum Trench Shield |
Weight | — |
Cutting Depth | N/A |
Shoring Type | Telescoping Spreader for Aluminum Trench Shield |
Weight | — |
Cutting Depth | N/A |
Height | N/A |
Width | 18 - 24 in |
Length | N/A |
Notes | SINGLE SPREADER FOR THE XLAP ALUMINUM SHIELDS 18" - 24" ADJUSTABLE |
Data not available.