GEP88
Standby Power | — |
Prime Power | — |
Available Voltage Outputs | 220V 230V 240V |
Standby Power | — |
Prime Power | — |
Available Voltage Outputs | 220V 230V 240V |
Fuel Type | Diesel |
Fuel Tank Capacity | — |
Length | — |
Width | — |
Height | — |
Weight | — |
Data not available.