Toggle navigation
Site Support Equipment
» Aerial Work Platforms
» Ag Equipment
» Air Conditioners
» Air Equipment
» Brooms/Sweepers
» Compact Utility Equipment
» Compaction Equipment
» Concrete Equipment
» Concrete Saws
» Cranes
» Dumpers & Buggies
» Forklifts: Straight Mast
» Heaters
» Landscaping Equipment
» Lasers
» Light Towers
» Miscellaneous Equipment
» Mobile Units
» Portable Generators
» Pressure Washers
» Pumps
» Shoring & Shielding Equipment
» Telehandlers (Large Capacity)
» Tools
» Traffic Control Equipment
» Trenching Equipment
» Trucks, Trailers, & Utility Vehicles
» Vacuum Excavation
» Welders
View Options:
Current Products
Non-Current Products
All Products
/
Site Support Equipment
/
Compact Utility Equipment
/
Attachments
Go!
22415
22415
Overview
Specifications
Benefits & Features
Equipment
Related Products
View 360
Overview
22415
To watch these videos, you will need to accept the use of targeting cookies.
Cookies
Specifications
Units:
US
Metric
Description
Rotary Broom
Weight
—
476 lb
215.9 kg
Length
—
40 in
101.6 cm
See more
Benefits & Features
See more
Docs & Links
To watch these videos, you will need to accept the use of targeting cookies.
Cookies
Virtual Showroom
Docs & Links
March 16, 2026
Specifications
Units:
US
Metric
Description
Rotary Broom
Weight
—
476 lb
215.9 kg
Length
—
40 in
101.6 cm
Width
—
48 in
121.9 cm
Capacity
150 rpm Brush Speed
Benefits & Features
Data not available.
Related Products
Units:
US
Metric
View 360