S450TX
Power Source | Diesel, Gas |
Tip Capacity | — |
Hinge Pin Height | — |
Power Source | Diesel, Gas |
Tip Capacity | — |
Hinge Pin Height | — |
Hydraulic Pressure | — |
Power | 248. hp 18.5 kw / 25 hp 18.6 kw |
Weight | 2300 lbs 1043.3 kg / 2120 lbs / 961.6 kg |
Data not available.