Toggle navigation
Site Support Equipment
» Aerial Work Platforms
» Ag Equipment
» Air Conditioners
» Air Equipment
» Brooms/Sweepers
» Compact Utility Equipment
» Compaction Equipment
» Concrete Equipment
» Concrete Saws
» Cranes
» Dumpers & Buggies
» Forklifts: Straight Mast
» Heaters
» Landscaping Equipment
» Lasers
» Light Towers
» Miscellaneous Equipment
» Mobile Units
» Portable Generators
» Pressure Washers
» Pumps
» Shoring & Shielding Equipment
» Telehandlers (Large Capacity)
» Tools
» Traffic Control Equipment
» Trenching Equipment
» Trucks, Trailers, & Utility Vehicles
» Vacuum Excavation
» Welders
View Non-Current Models
/
Site Support Equipment
/
Concrete Saws
/
Table Saws
Go!
MP25E1
MP25E1
Overview
Specifications
Benefits & Features
Equipment
Related Products
View 360
Overview
MP25E1
To watch these videos, you will need to accept the use of targeting cookies.
Cookies
Specifications
Units:
US
Metric
Maximum Cutting Depth
—
8 in
203.2 mm
Power Source
230VAC Electric 1Ø
Horse Power
—
5 HP
3.728 kW
See more
Benefits & Features
See more
Docs & Links
To watch these videos, you will need to accept the use of targeting cookies.
Cookies
Virtual Showroom
Docs & Links
May 18, 2024
Specifications
Units:
US
Metric
Maximum Cutting Depth
—
8 in
203.2 mm
Power Source
230VAC Electric 1Ø
Horse Power
—
5 HP
3.728 kW
Blade Guard Capacity
—
20 in
508 mm
Weight
—
501 lb
227.25 kg
Benefits & Features
Data not available.
Related Products
Units:
US
Metric
View 360