SJ 46AJ
Boom Type | Articulating |
Platform Height | — |
Platform Length | — |
Boom Type | Articulating |
Platform Height | — |
Platform Length | — |
Platform Width | — |
Weight | — |
Lift Capacity | — |
Lift/Horizontal Reach | — |
Gradeability | — |
Drive Speed | — |
Stowed Length | 257 in |
Stowed Height | 82 in |
Stowed Width | 90 in |
Data not available.