Titan Boom 40-S
Platform Height | — |
Platform Length | — |
Platform Width | — |
Platform Height | — |
Platform Length | — |
Platform Width | — |
Weight | — |
Lift Capacity | — |
Gradeability | 40% |
Drive Speed | 4WD |
Lift/Horizontal Reach | 25 ft 10 in |
Data not available.