H 28 TJ+
Boom Type | Straight |
Platform Height | — |
Platform Length | — |
Telescopic jib provides 6m (19ft 8in) additional outreach which is extremely practical for accessing work areas and for getting around obstacles!
3 simultaneous and proportional movements
Double load capacity: 350kg (3 people) or 230kg (2 people)
Boom Type | Straight |
Platform Height | — |
Platform Length | — |
Platform Width | — |
Weight | — |
Lift Capacity | — |
Lift/Horizontal Reach | — |
Gradeability | — |
Telescopic jib provides 6m (19ft 8in) additional outreach which is extremely practical for accessing work areas and for getting around obstacles!
3 simultaneous and proportional movements
Double load capacity: 350kg (3 people) or 230kg (2 people)
Data not available.