H 23 TPX
Boom Type | Straight |
Platform Height | — |
Platform Length | — |
Improved working area through a positive / negative articulating fly jib with 140° movement.
Hydraulic differential lock and 1ft 1in (35 cm) ground clearance for improved rough terrain capability.
Full proportional controls and simultaneous boom functions improve productivity.
Boom Type | Straight |
Platform Height | — |
Platform Length | — |
Platform Width | — |
Weight | — |
Lift Capacity | — |
Lift/Horizontal Reach | — |
Gradeability | — |
Improved working area through a positive / negative articulating fly jib with 140° movement.
Hydraulic differential lock and 1ft 1in (35 cm) ground clearance for improved rough terrain capability.
Full proportional controls and simultaneous boom functions improve productivity.
Data not available.