HA 18 SPX
Boom Type | Articulating |
Platform Height | — |
Platform Length | — |
Hydraulic differential lock and 1 ft 1 in (35 cm) ground clearance for improved rough terrain capability
Improved design for travel / transport (5.80 m / 19 ft transport length)
Full proportional controls and simultaneous boom functions improve productivity
Boom Type | Articulating |
Platform Height | — |
Platform Length | — |
Platform Width | — |
Weight | — |
Lift Capacity | — |
Lift/Horizontal Reach | — |
Gradeability | — |
Hydraulic differential lock and 1 ft 1 in (35 cm) ground clearance for improved rough terrain capability
Improved design for travel / transport (5.80 m / 19 ft transport length)
Full proportional controls and simultaneous boom functions improve productivity
Data not available.