HA 12 PX
Boom Type | Articulating |
Platform Height | — |
Platform Length | — |
Hydraulic differential lock and 11 in (29cm) ground clearance for improved rough terrain capability
11 ft 4 in (3.45m) turning radius and 5 ft 10 in (1.80m) width for improved maneuverability
Work platform overload limiter increases safety
Boom Type | Articulating |
Platform Height | — |
Platform Length | — |
Platform Width | — |
Weight | — |
Lift Capacity | — |
Lift/Horizontal Reach | — |
Gradeability | — |
Hydraulic differential lock and 11 in (29cm) ground clearance for improved rough terrain capability
11 ft 4 in (3.45m) turning radius and 5 ft 10 in (1.80m) width for improved maneuverability
Work platform overload limiter increases safety
Data not available.