HA 16 X
Boom Type | Articulating |
Platform Height | — |
Platform Length | — |
Maximum height reached in 45 sec.
Hydraulic differential lock and 1 ft 2in (35 cm) ground clearance for demanding rough terrain conditions
Full proportional controls and simultaneous boom functions improve productivity
Boom Type | Articulating |
Platform Height | — |
Platform Length | — |
Platform Width | — |
Weight | — |
Lift Capacity | — |
Lift/Horizontal Reach | — |
Gradeability | — |
Maximum height reached in 45 sec.
Hydraulic differential lock and 1 ft 2in (35 cm) ground clearance for demanding rough terrain conditions
Full proportional controls and simultaneous boom functions improve productivity
Data not available.