60-J Electric
Platform Height | — |
Platform Length | — |
Platform Width | — |
Platform Height | — |
Platform Length | — |
Platform Width | — |
Weight | — |
Gradeability | 45% |
Lift/Horizontal Reach | 42 ft 8 in |
Drive Speed | 4WD |
Lift Capacity | 500 lbs, 600 lbs or 750 lbs |
Data not available.