SJ82T
Weight | — |
Platform Width | — |
Platform Height | — |
Weight | — |
Platform Width | — |
Platform Height | — |
Lift Capacity | 500/100 lb , 227/454 kg |
Platform Length | — |
Stowed Length | 454 in |
Maximum Gradeability | 45 % |
Lift/Horizontal Reach | 72.5 ft |
Drive Speed | 4.5 mph |
Stowed Height | 118 in |
Stowed Width | 98 in |
Data not available.