SJ63AJ
Boom Type | Articulated |
Platform Height | — |
Platform Length | — |
Boom Type | Articulated |
Platform Height | — |
Platform Length | — |
Platform Width | — |
Weight | — |
Lift Capacity | — |
Lift/Horizontal Reach | — |
Drive Speed | — |
Gradeability | 45 % |
Stowed Length | 360 in |
Stowed Height | 100 in |
Stowed Width | 96 in |
Data not available.