SJ86T
Boom Type | Straight |
Platform Height | — |
Platform Length | — |
Boom Type | Straight |
Platform Height | — |
Platform Length | — |
Platform Width | — |
Weight | — |
Lift/Horizontal Reach | — |
Drive Speed | — |
Lift Capacity | 500/750 lbs , 227/340 kg |
Gradeability | 45 % |
Stowed Width | 98 in |
Stowed Length | 510 in |
Stowed Height | 118 in |
Data not available.