RTKx SC3
Operating Weight | — |
Drum Width | Conversion from 22in/55.9cm to 32in/81.3cm |
Frequency | 2500 VPM |
Operating Weight | — |
Drum Width | Conversion from 22in/55.9cm to 32in/81.3cm |
Frequency | 2500 VPM |
Power | — |
Surface Capacity Compaction | 10,654 ft2/h |
Cent. Force | 15,400 lb |
Speed | 66 / 132 ft/min |
Data not available.