Toggle navigation
Site Support Equipment
» Aerial Work Platforms
» Ag Equipment
» Air Conditioners
» Air Equipment
» Brooms/Sweepers
» Compact Utility Equipment
» Compaction Equipment
» Concrete Equipment
» Concrete Saws
» Cranes
» Dumpers & Buggies
» Forklifts: Straight Mast
» Heaters
» Landscaping Equipment
» Lasers
» Light Towers
» Miscellaneous Equipment
» Mobile Units
» Portable Generators
» Pressure Washers
» Pumps
» Shoring & Shielding Equipment
» Telehandlers (Large Capacity)
» Tools
» Traffic Control Equipment
» Trenching Equipment
» Trucks, Trailers, & Utility Vehicles
» Vacuum Excavation
» Welders
View Non-Current Models
/
Site Support Equipment
/
Compaction Equipment
/
Walk-Behind Rollers
Go!
RTL82-SC3
RTL82-SC3
Overview
Specifications
Benefits & Features
Equipment
Related Products
View 360
Overview
RTx - SC3
To watch these videos, you will need to accept the use of targeting cookies.
Cookies
Specifications
Units:
US
Metric
Operating Weight
—
3197 lb
1450 kg
Drum Width
—
32 in
81.28 cm
Cent. Force
—
15400 lb
6985 kg
See more
Benefits & Features
See more
Docs & Links
To watch these videos, you will need to accept the use of targeting cookies.
Cookies
Virtual Showroom
Docs & Links
April 5, 2024
Specifications
Units:
US
Metric
Operating Weight
—
3197 lb
1450 kg
Drum Width
—
32 in
81.28 cm
Cent. Force
—
15400 lb
6985 kg
Speed
66 / 131 ft/min
Frequency
2500 VPM
Surface Capacity Compaction
10654 ft2/h
Benefits & Features
Data not available.
Related Products
Units:
US
Metric
View 360