RD 12A-90
Speed | 0-475 ft/min |
Operating Weight | — |
Maximum Frequency | 3900 VPM |
Speed | 0-475 ft/min |
Operating Weight | — |
Maximum Frequency | 3900 VPM |
Drum Width | — |
Surface Capacity Compaction | 84,281 ft2/h |
Cent. Force | — |
Power | — |
Data not available.