RD 27-120 Basic
Power | — |
Maximum Frequency | 3800 VPM |
Drum Width | — |
Power | — |
Maximum Frequency | 3800 VPM |
Drum Width | — |
Operating Weight | — |
Speed | 0-546 ft/min |
Cent. Force | 19,064 lb |
Surface Capacity Compaction | 121,417 ft2/h |
Data not available.