Toggle navigation
Site Support Equipment
» Aerial Work Platforms
» Ag Equipment
» Air Conditioners
» Air Equipment
» Brooms/Sweepers
» Compact Utility Equipment
» Compaction Equipment
» Concrete Equipment
» Concrete Saws
» Cranes
» Dumpers & Buggies
» Forklifts: Straight Mast
» Heaters
» Landscaping Equipment
» Lasers
» Light Towers
» Miscellaneous Equipment
» Mobile Units
» Portable Generators
» Pressure Washers
» Pumps
» Shoring & Shielding Equipment
» Telehandlers (Large Capacity)
» Tools
» Traffic Control Equipment
» Trenching Equipment
» Trucks, Trailers, & Utility Vehicles
» Vacuum Excavation
» Welders
View Non-Current Models
/
Site Support Equipment
/
Compaction Equipment
/
Ride-On Rollers
Go!
RD 16-100
RD 16-100
Overview
Specifications
Benefits & Features
Equipment
Related Products
View 360
Overview
RD 16-100
To watch these videos, you will need to accept the use of targeting cookies.
Cookies
Specifications
Units:
US
Metric
Drum Width
—
39.4 in
1001 mm
Maximum Frequency
4200 VPM
Operating Weight
—
3351 lb
1520 kg
See more
Benefits & Features
See more
Docs & Links
To watch these videos, you will need to accept the use of targeting cookies.
Cookies
Virtual Showroom
Docs & Links
October 23, 2025
Specifications
Units:
US
Metric
Drum Width
—
39.4 in
1001 mm
Maximum Frequency
4200 VPM
Operating Weight
—
3351 lb
1520 kg
Cent. Force
6800 lb
Power
—
24.5 hp
18.27 kW
Speed
0-510 ft/min
Surface Capacity Compaction
100,164 ft2/h
Benefits & Features
Data not available.
Related Products
Units:
US
Metric
View 360