Toggle navigation
Site Support Equipment
» Aerial Work Platforms
» Ag Equipment
» Air Conditioners
» Air Equipment
» Brooms/Sweepers
» Compact Utility Equipment
» Compaction Equipment
» Concrete Equipment
» Concrete Saws
» Cranes
» Dumpers & Buggies
» Forklifts: Straight Mast
» Heaters
» Landscaping Equipment
» Lasers
» Light Towers
» Miscellaneous Equipment
» Mobile Units
» Portable Generators
» Pressure Washers
» Pumps
» Shoring & Shielding Equipment
» Telehandlers (Large Capacity)
» Tools
» Traffic Control Equipment
» Trenching Equipment
» Trucks, Trailers, & Utility Vehicles
» Vacuum Excavation
» Welders
View Non-Current Models
/
Site Support Equipment
/
Compaction Equipment
/
Plate Compactors
Go!
DPU 7060F
DPU 7060F
Overview
Specifications
Benefits & Features
Equipment
Related Products
View 360
Overview
DPU 7060F
To watch these videos, you will need to accept the use of targeting cookies.
Cookies
Specifications
Units:
US
Metric
Base Plate Width
—
32 in
812.8 mm
Power
—
14.8 hp
11 kW
Operating Weight
—
1365 lb
619.2 kg
See more
Benefits & Features
See more
Docs & Links
To watch these videos, you will need to accept the use of targeting cookies.
Cookies
Virtual Showroom
Docs & Links
May 14, 2025
Specifications
Units:
US
Metric
Base Plate Width
—
32 in
812.8 mm
Power
—
14.8 hp
11 kW
Operating Weight
—
1365 lb
619.2 kg
Vibration Frequency
—
3360 V/m
56 Hz
Centrifugal Force
—
15377 lb
6974.9 kg
Speed
82 ft/min
Surface Capacity Compaction
12900 ft2/h
Benefits & Features
Data not available.
Related Products
Units:
US
Metric
View 360