Toggle navigation
Site Support Equipment
» Aerial Work Platforms
» Ag Equipment
» Air Conditioners
» Air Equipment
» Brooms/Sweepers
» Compact Utility Equipment
» Compaction Equipment
» Concrete Equipment
» Concrete Saws
» Cranes
» Dumpers & Buggies
» Forklifts: Straight Mast
» Heaters
» Landscaping Equipment
» Lasers
» Light Towers
» Miscellaneous Equipment
» Mobile Units
» Portable Generators
» Pressure Washers
» Pumps
» Shoring & Shielding Equipment
» Telehandlers (Large Capacity)
» Tools
» Traffic Control Equipment
» Trenching Equipment
» Trucks, Trailers, & Utility Vehicles
» Vacuum Excavation
» Welders
View Non-Current Models
/
Site Support Equipment
/
Compaction Equipment
/
Plate Compactors
Go!
LF72
LF72
Overview
Specifications
Benefits & Features
Equipment
Related Products
View 360
Overview
LF72
To watch these videos, you will need to accept the use of targeting cookies.
Cookies
Specifications
Units:
US
Metric
Base Plate Width
—
15.75 in
400 mm
Power
—
3.89 hp
2.9 kW
Operating Weight
—
138.89 lb
63 kg
See more
Benefits & Features
See more
Docs & Links
To watch these videos, you will need to accept the use of targeting cookies.
Cookies
Virtual Showroom
Docs & Links
August 4, 2024
Specifications
Units:
US
Metric
Base Plate Width
—
15.75 in
400 mm
Power
—
3.89 hp
2.9 kW
Operating Weight
—
138.89 lb
63 kg
Base Plate Length
—
20.08 in
510 mm
Vibration Frequency
—
5520 V/m
92 Hz
Centrifugal Force
—
2248 lb
1019.7 kg
Power Source
Petrol
Benefits & Features
Data not available.
Related Products
Units:
US
Metric
View 360