CR 10

CR 10

Overview

CR 10

Specifications

Units: 
Base Plate Width
Power
Operating Weight
See more

Benefits & Features

High engine output. Advantage: ample power reserve.

On/off vibration control by means of a push-button switch. Advantage: the machine can be started without vibration and does not need to be turned off during short work breaks.

Starter module with additional functions: hourmeter, indicators and engine protection functions for oil pressure, battery voltage, engine temperature and air filter restrictor. Advantage: if a malfunction occurs in these assemblies, the machine will stop - in this way, the failure can be repaired immediately before serious damage to the machine occurs.

  May 14, 2025

Specifications

Units: 
Base Plate Width
Power
Operating Weight
Base Plate Length
Vibration Frequency
Centrifugal Force

Benefits & Features

High engine output. Advantage: ample power reserve.

On/off vibration control by means of a push-button switch. Advantage: the machine can be started without vibration and does not need to be turned off during short work breaks.

Starter module with additional functions: hourmeter, indicators and engine protection functions for oil pressure, battery voltage, engine temperature and air filter restrictor. Advantage: if a malfunction occurs in these assemblies, the machine will stop - in this way, the failure can be repaired immediately before serious damage to the machine occurs.

Frequency adjustment. Advantage: optimum operator support when compacting difficult soils.

Infinitely variable hydraulic control of forward and reverse travel by means of a finger-tip switch. Advantage: easy and comfortable machine operation/control.

View 360