Toggle navigation
Site Support Equipment
» Aerial Work Platforms
» Ag Equipment
» Air Conditioners
» Air Equipment
» Brooms/Sweepers
» Compact Utility Equipment
» Compaction Equipment
» Concrete Equipment
» Concrete Saws
» Cranes
» Dumpers & Buggies
» Forklifts: Straight Mast
» Heaters
» Landscaping Equipment
» Lasers
» Light Towers
» Miscellaneous Equipment
» Mobile Units
» Portable Generators
» Pressure Washers
» Pumps
» Shoring & Shielding Equipment
» Telehandlers (Large Capacity)
» Tools
» Traffic Control Equipment
» Trenching Equipment
» Trucks, Trailers, & Utility Vehicles
» Vacuum Excavation
» Welders
View Non-Current Models
/
Site Support Equipment
/
Compaction Equipment
/
Plate Compactors
Go!
VP 2050A
VP 2050A
Overview
Specifications
Benefits & Features
Equipment
Related Products
View 360
Overview
VP 2050A
To watch these videos, you will need to accept the use of targeting cookies.
Cookies
Specifications
Units:
US
Metric
Base Plate Width
—
19.5 in
495 mm
Power
—
5.5 hp
4.1 kW
Operating Weight
—
230 lb
104 kg
See more
Benefits & Features
See more
Docs & Links
To watch these videos, you will need to accept the use of targeting cookies.
Cookies
Virtual Showroom
Docs & Links
May 14, 2025
Specifications
Units:
US
Metric
Base Plate Width
—
19.5 in
495 mm
Power
—
5.5 hp
4.1 kW
Operating Weight
—
230 lb
104 kg
Vibration Frequency
—
5800 V/m
96.7 Hz
Cent. Force
4500 lb
Speed
80 ft/min
Surface Capacity Compaction
7800 ft2/h
Benefits & Features
Data not available.
Related Products
Units:
US
Metric
View 360