Toggle navigation
Site Support Equipment
» Aerial Work Platforms
» Ag Equipment
» Air Conditioners
» Air Equipment
» Brooms/Sweepers
» Compact Utility Equipment
» Compaction Equipment
» Concrete Equipment
» Concrete Saws
» Cranes
» Dumpers & Buggies
» Forklifts: Straight Mast
» Heaters
» Landscaping Equipment
» Lasers
» Light Towers
» Miscellaneous Equipment
» Mobile Units
» Portable Generators
» Pressure Washers
» Pumps
» Shoring & Shielding Equipment
» Telehandlers (Large Capacity)
» Tools
» Traffic Control Equipment
» Trenching Equipment
» Trucks, Trailers, & Utility Vehicles
» Vacuum Excavation
» Welders
View Non-Current Models
/
Site Support Equipment
/
Compaction Equipment
/
Plate Compactors
Go!
BPU 5545A
BPU 5545A
Overview
Specifications
Benefits & Features
Equipment
Related Products
View 360
Overview
BPU 5545A
To watch these videos, you will need to accept the use of targeting cookies.
Cookies
Specifications
Units:
US
Metric
Base Plate Width
—
24 in
609.6 mm
Power
—
9.4 hp
7.01 kW
Operating Weight
—
714 lb
323.87 kg
See more
Benefits & Features
See more
Docs & Links
To watch these videos, you will need to accept the use of targeting cookies.
Cookies
Virtual Showroom
Docs & Links
May 14, 2025
Specifications
Units:
US
Metric
Base Plate Width
—
24 in
609.6 mm
Power
—
9.4 hp
7.01 kW
Operating Weight
—
714 lb
323.87 kg
Centrifugal Force
—
12365 lb
5609 kg
Speed
92 ft/min
Frequency
4140 VPM
Surface Capacity Compaction
10,463 ft2/h
Benefits & Features
Data not available.
Related Products
Units:
US
Metric
View 360