Compact 8W
Platform Height | — |
Platform Length | — |
Platform Width | — |
3ft 11in (1.20m) width allows operation in the most congested areas
5in (13cm) ground clearance allows for both inside and outside use
Pothole protection ensures maximum safety
Platform Height | — |
Platform Length | — |
Platform Width | — |
Lift Capacity | — |
Weight | — |
Maximum Gradeability | — |
Power Supply | Electric |
3ft 11in (1.20m) width allows operation in the most congested areas
5in (13cm) ground clearance allows for both inside and outside use
Pothole protection ensures maximum safety
Data not available.