SJ3215
| Platform Height | — |
| Platform Length | — |
| Platform Width | — |
| Platform Height | — |
| Platform Length | — |
| Platform Width | — |
| Lift Capacity | — |
| Weight | — |
| Power Supply | Electric |
| Maximum Gradeability | 30 % |
| Stowed Width | 32 in |
| Stowed Height | 74 in |
| Stowed Length | 70 in |
Data not available.