Toggle navigation
Site Support Equipment
» Aerial Work Platforms
» Ag Equipment
» Air Conditioners
» Air Equipment
» Brooms/Sweepers
» Compact Utility Equipment
» Compaction Equipment
» Concrete Equipment
» Concrete Saws
» Cranes
» Dumpers & Buggies
» Forklifts: Straight Mast
» Heaters
» Landscaping Equipment
» Lasers
» Light Towers
» Miscellaneous Equipment
» Mobile Units
» Portable Generators
» Pressure Washers
» Pumps
» Shoring & Shielding Equipment
» Telehandlers (Large Capacity)
» Tools
» Traffic Control Equipment
» Trenching Equipment
» Trucks, Trailers, & Utility Vehicles
» Vacuum Excavation
» Welders
View Non-Current Models
/
Site Support Equipment
/
Aerial Work Platforms
/
Scissor Lifts
Go!
3369LE
3369LE
Overview
Specifications
Benefits & Features
Equipment
Related Products
View 360
Overview
3369LE
To watch these videos, you will need to accept the use of targeting cookies.
Cookies
Specifications
Units:
US
Metric
Platform Height
—
33 ft
10.1 m
Platform Length
—
115 in
2921 mm
Platform Width
—
65 in
1651 mm
See more
Benefits & Features
See more
Docs & Links
To watch these videos, you will need to accept the use of targeting cookies.
Cookies
Virtual Showroom
Docs & Links
May 14, 2025
Specifications
Units:
US
Metric
Platform Height
—
33 ft
10.1 m
Platform Length
—
115 in
2921 mm
Platform Width
—
65 in
1651 mm
Lift Capacity
—
1000 lb
453.6 kg
Weight
—
9760 lb
4427.1 kg
Maximum Gradeability
—
45 %
45 %
Power Supply
Electric
Benefits & Features
Data not available.
Related Products
Units:
US
Metric
View 360