Toggle navigation
Site Support Equipment
» Aerial Work Platforms
» Ag Equipment
» Air Conditioners
» Air Equipment
» Brooms/Sweepers
» Compact Utility Equipment
» Compaction Equipment
» Concrete Equipment
» Concrete Saws
» Cranes
» Dumpers & Buggies
» Forklifts: Straight Mast
» Heaters
» Landscaping Equipment
» Lasers
» Light Towers
» Miscellaneous Equipment
» Mobile Units
» Portable Generators
» Pressure Washers
» Pumps
» Shoring & Shielding Equipment
» Telehandlers (Large Capacity)
» Tools
» Traffic Control Equipment
» Trenching Equipment
» Trucks, Trailers, & Utility Vehicles
» Vacuum Excavation
» Welders
View Non-Current Models
/
Site Support Equipment
/
Aerial Work Platforms
/
Scissor Lifts
Go!
2684Hybrid
2684Hybrid
Overview
Specifications
Benefits & Features
Equipment
Related Products
View 360
Overview
2684Hybrid
To watch these videos, you will need to accept the use of targeting cookies.
Cookies
Specifications
Units:
US
Metric
Platform Height
—
26 ft
7.9 m
Platform Length
—
12 ft
3.66 m
Platform Width
—
72 in
1828.8 mm
See more
Benefits & Features
See more
Docs & Links
To watch these videos, you will need to accept the use of targeting cookies.
Cookies
Virtual Showroom
Docs & Links
May 14, 2025
Specifications
Units:
US
Metric
Platform Height
—
26 ft
7.9 m
Platform Length
—
12 ft
3.66 m
Platform Width
—
72 in
1828.8 mm
Lift Capacity
—
1700 lb
771.1 kg
Weight
—
8300 lb
3765 kg
Power Supply
Hybrid
Maximum Gradeability
40%
Benefits & Features
Data not available.
Related Products
Units:
US
Metric
View 360